2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RS M 0050 D60 1 C101111 Z02

Expand Table
Interface
SCHNITTSTELLE
Sensor Model
BF
Housing type
GT
Design
AB
Unit of measurement
ME
Stroke length version
MLVERS
Stroke length
ML
Connection type
ANS
Supply voltage
BS
Output
AG
Magnet number for multi-position measurement
MNR
Baud rate
BDR [kBit/s]
Data sheet
DL [Bit]
1|RS M 0050 D60 1 V01
2|RS M 0050 D60 1 C101111 Z02
3|RS M 0050 D56 1 E101 Z02
4|RS M 0050 D63 1 P101 Z02
5|RS M 0050 D70 1 S1B1100
Analog
RS: Protective housing
Housing type 2 = 170 mm (6,69")
M: Flange M18×1.5
M: Metric - Millimeters
Stroke length standard
50.0
D60: 6 pol. connector M16
1: +24 VDC
V01: 0...10 VDC (1 Output with 1 magnet)
1
-
-
CANbus
RS: Protective housing
Housing type 2 = 170 mm (6,69")
M: Flange M18×1.5
M: Metric - Millimeters
Stroke length standard
50.0
D60: 6 pol. connector M16
1: +24 VDC
C101: CANbasic (MTS)
Z02: 2
1: 1000
-
EtherCAT
RS: Protective housing
Housing type 2 = 190 mm (7,48")
M: Flange M18×1.5
M: Metric - Millimeters
Stroke length standard
50.0
D56: 2 x 4 pin female receptacle M12-D, 1 x 4 pin male receptacle M8
1: +24 VDC
E101: EtherCAT, Single- and multi-position measurement, 1-5 positions and velocity distributed clock mode selectable
Z02: 2
-
-
Profibus
RS: Protective housing
Housing type 2 = 190 mm (7,48")
M: Flange M18×1.5
M: Metric - Millimeters
Stroke length standard
50.0
D63: 2 x 6 pin male/female receptacle M16
1: +24 VDC
P101: Profibus-DP, Multi-position measurement, 1-20 positions (Standard)
Z02: 2
-
-
SSI
RS: Protective housing
Housing type 2 = 170 mm (6,69")
M: Flange M18×1.5
M: Metric - Millimeters
Stroke length standard
50.0
D70: 7 pol. connector M16
1: +24 VDC
S: Synchronous Seriel Interface
1
-
1: 25
Show compressed display (5 configurable products)
ShorttextTemposonics RS
Latest change15.05.2025 12:47:59
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-05-90 Rotary encoder (unspecified)
27-27-43-03 Magnetostrictive linear sensor

ECLASS 11.1

27-27-07-90 Sensor for length, path (unspecified)
27-27-07-03 Magnetostrictive linear encoder

ECLASS 9.0

27-27-07-03 Magnetostriction distance sensor
27-27-07-90 Sensor for length, path (unspecified)

ETIM 10.0

EC001852 Way sensor